Grove Gear 13YF-1-.625-48CZ-20-L4
Part #:13YF-1-.625-48CZ-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | AG: | 4.75 |
| AE2: | 0.53 | AB: | 3.1 |
| P: | 1.38 in | AA: | 6.66 |
| I: | 2.61 in | D: | 1.72 |
| AF: | 0.19 | LQ: | 3.46 in |
| AJ: | 3.75 | T: | 0.625 |
| AK: | 3 | V: | 1 in |
| Center Distance (in): | 1.333 in | BD: | 3.88 |
| BE: | 0.38 in | BF: | 0.28 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.333 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 13YF | Assembly: | YF-1 |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.437 | Ratio Range: | 20:1 |
| Output Key: | 3/16 X 1.50 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Bore Code: | 10 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.5 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

