How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AJ: | 3.75 |
| AE2: | 0.53 | AB: | 3.1 |
| T: | 0.625 | P: | 1.38 in |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| BD: | 3.88 | LQ: | 3.46 in |
| I: | 2.61 in | V: | 1 in |
| G: | 1.88 | AA: | 6.66 |
| LL: | 2.38 in | AK: | 3 |
| H: | 0.53 in | AG: | 4.75 |
| D: | 1.72 | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.26 |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.5 | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 13YF | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

