Grove Gear 13YF-1-.625-48CZ-40-L1
Part #:13YF-1-.625-48CZ-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | LL: | 2.38 in |
| P: | 1.38 in | BD: | 3.88 |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| AJ: | 3.75 | BE: | 0.38 in |
| V: | 1 in | T: | 0.625 |
| AA: | 6.66 | BF: | 0.28 |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.1 | G: | 1.88 |
| AE2: | 0.53 | I: | 2.61 in |
| AK: | 3 | LQ: | 3.46 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.26 | Bore Code: | 10 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Model Code: | 13YF |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 1 | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.5 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/8 X 1/16 | Gear Type: | Worm |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

