How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | LQ: | 3.46 in |
| H: | 0.53 in | D: | 1.72 |
| BD: | 5.88 | LL: | 2.38 in |
| AJ: | 5.88 | G: | 1.88 |
| AE2: | 0.53 | AA: | 6.66 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
| AF: | 0.19 | AB: | 3.1 |
| BF: | 0.41 | T: | 0.625 |
| V: | 1 in | P: | 1.38 in |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.733 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 13YF | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

