How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| T: | 0.625 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 3.46 in |
| BE: | 0.38 in | V: | 1 in |
| G: | 1.88 | AF: | 0.19 |
| D: | 1.72 | I: | 2.61 in |
| AA: | 6.66 | AJ: | 5.88 |
| AB: | 3.1 | Center Distance (in): | 1.333 in |
| AG: | 4.75 | AK: | 4.5 |
| AE2: | 0.53 | LL: | 2.38 in |
Technical Specifications
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output RPM: | 175 | Model Code: | 13YF |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 10 | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.733 |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

