How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | H: | 0.53 in |
| BF: | 0.41 | T: | 0.625 |
| AB: | 3.1 | P: | 1.38 in |
| AJ: | 5.88 | AE2: | 0.53 |
| AK: | 4.5 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| V: | 1 in | LQ: | 3.46 in |
| AF: | 0.19 | AA: | 6.66 |
| LL: | 2.38 in | D: | 1.72 |
| AG: | 4.75 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 1.333 | Bore Code: | 10 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 0.733 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 13YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

