How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | AB: | 3.1 |
| V: | 1 in | P: | 1.38 in |
| AG: | 4.75 | AA: | 6.66 |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| AK: | 4.5 | G: | 1.88 |
| H: | 0.53 in | LL: | 2.38 in |
| LQ: | 3.46 in | AE2: | 0.53 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 0.625 | AF: | 0.19 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 13YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.333 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Bore Code: | 10 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 0.733 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

