How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AE2: | 0.53 |
| AK: | 4.5 | AG: | 4.75 |
| AF: | 0.19 | LQ: | 3.46 in |
| BE: | 0.38 in | G: | 1.88 |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.38 in | P: | 1.38 in |
| AB: | 3.1 | V: | 1 in |
| BF: | 0.41 | AA: | 6.66 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| D: | 1.72 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 1.333 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.733 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Model Code: | 13YF |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 10 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Series Code: | OE |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

