How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | H: | 0.53 in |
| I: | 2.61 in | AB: | 3.1 |
| G: | 1.88 | LL: | 2.38 in |
| BF: | 0.41 | P: | 1.38 in |
| D: | 1.72 | AF: | 0.19 |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| T: | 0.625 | AA: | 6.66 |
| AK: | 4.5 | V: | 1 in |
| LQ: | 3.46 in | BD: | 5.88 |
| AE2: | 0.53 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 1.333 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 13YF | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.084 |
| Bore Code: | 10 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 143 in/lbs |

