How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AJ: | 5.88 |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| P: | 1.38 in | AA: | 6.66 |
| G: | 1.88 | V: | 1 in |
| AB: | 3.1 | AG: | 4.75 |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| I: | 2.61 in | AE2: | 0.53 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.38 in | LQ: | 3.46 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-1 | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.551 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Model Code: | 13YF |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

