How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.88 |
| LL: | 2.38 in | AG: | 4.75 |
| AB: | 3.1 | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.53 |
| T: | 0.625 | P: | 1.38 in |
| D: | 1.72 | V: | 1 in |
| AA: | 6.66 | BD: | 5.88 |
| I: | 2.61 in | H: | 0.53 in |
| Center Distance (in): | 1.333 in | LQ: | 3.46 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.437 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Model Code: | 13YF |
| Output RPM: | 87.5 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Bore Code: | 10 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

