How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 0.625 |
| I: | 2.61 in | AJ: | 5.88 |
| AA: | 6.66 | H: | 0.53 in |
| AB: | 3.1 | D: | 1.72 |
| G: | 1.88 | LL: | 2.38 in |
| BD: | 5.88 | V: | 1 in |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.38 in |
| AE2: | 0.53 | AG: | 4.75 |
| LQ: | 3.46 in | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.437 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 10 | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 13YF | Output RPM: | 87.5 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

