How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| AB: | 3.1 | T: | 0.625 |
| BD: | 5.88 | BF: | 0.41 |
| LQ: | 3.46 in | D: | 1.72 |
| Center Distance (in): | 1.333 in | AE2: | 0.53 |
| V: | 1 in | BE: | 0.38 in |
| LL: | 2.38 in | AA: | 6.66 |
| P: | 1.38 in | G: | 1.88 |
| H: | 0.53 in | AG: | 4.75 |
| I: | 2.61 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Ratio Range: | 25:1 |
| Model Code: | 13YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.375 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Bore Code: | 10 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

