How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | G: | 1.88 |
| T: | 0.625 | AJ: | 5.88 |
| P: | 1.38 in | AA: | 6.66 |
| BD: | 5.88 | D: | 1.72 |
| V: | 1 in | LL: | 2.38 in |
| LQ: | 3.46 in | H: | 0.53 in |
| BF: | 0.41 | AG: | 4.75 |
| AB: | 3.1 | AF: | 0.19 |
| AE2: | 0.53 | BE: | 0.38 in |
| AK: | 4.5 | I: | 2.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 13YF |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.375 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

