How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| V: | 1 in | BE: | 0.38 in |
| AB: | 3.1 | P: | 1.38 in |
| H: | 0.53 in | AA: | 6.66 |
| BF: | 0.41 | AK: | 4.5 |
| LQ: | 3.46 in | T: | 0.625 |
| D: | 1.72 | LL: | 2.38 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| G: | 1.88 | AF: | 0.19 |
| AE2: | 0.53 | AG: | 4.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.375 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 13YF | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Center Distance (in): | 1.333 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

