How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 0.625 |
| LQ: | 3.46 in | BD: | 5.88 |
| I: | 2.61 in | G: | 1.88 |
| H: | 0.53 in | AB: | 3.1 |
| V: | 1 in | AF: | 0.19 |
| Center Distance (in): | 1.333 in | AA: | 6.66 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 4.75 |
| LL: | 2.38 in | D: | 1.72 |
| P: | 1.38 in | AE2: | 0.53 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 13YF |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.328 |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

