How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 3.1 |
| AF: | 0.19 | H: | 0.53 in |
| BD: | 5.88 | I: | 2.61 in |
| AK: | 4.5 | V: | 1 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 1.333 in |
| LQ: | 3.46 in | G: | 1.88 |
| D: | 1.72 | T: | 0.625 |
| AE2: | 0.53 | P: | 1.38 in |
| AG: | 4.75 | AA: | 6.66 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.328 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.333 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 13YF |
| Ratio: | 30:1 | Output Key: | 3/16 X 1.50 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

