How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.38 in |
| T: | 0.625 | AG: | 4.75 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 3.1 | D: | 1.72 |
| G: | 1.88 | I: | 2.61 in |
| V: | 1 in | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | LQ: | 3.46 in |
| AF: | 0.19 | LL: | 2.38 in |
| AA: | 6.66 | AE2: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.333 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Model Code: | 13YF | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.328 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

