How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | AE2: | 0.53 |
| BE: | 0.38 in | LQ: | 3.46 in |
| V: | 1 in | AB: | 3.1 |
| I: | 2.61 in | AK: | 4.5 |
| G: | 1.88 | BD: | 5.88 |
| H: | 0.53 in | AA: | 6.66 |
| AG: | 4.75 | AF: | 0.19 |
| LL: | 2.38 in | T: | 0.625 |
| P: | 1.38 in | D: | 1.72 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 13YF | Center Distance (in): | 1.333 |
| Ratio: | 30:1 | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.328 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

