How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | V: | 1 in |
| LL: | 2.38 in | P: | 1.38 in |
| AJ: | 5.88 | G: | 1.88 |
| AK: | 4.5 | D: | 1.72 |
| LQ: | 3.46 in | I: | 2.61 in |
| AG: | 4.75 | T: | 0.625 |
| AE2: | 0.53 | AF: | 0.19 |
| AB: | 3.1 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.333 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 13YF | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

