How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.75 |
| LL: | 2.38 in | AB: | 3.1 |
| T: | 0.625 | Center Distance (in): | 1.333 in |
| AF: | 0.19 | P: | 1.38 in |
| AK: | 4.5 | I: | 2.61 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 3.46 in | G: | 1.88 |
| V: | 1 in | D: | 1.72 |
| AA: | 6.66 | BD: | 5.88 |
| AE2: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 10 |
| Assembly: | YF-1 | Center Distance (in): | 1.333 |
| Model Code: | 13YF | Series Code: | OE |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.26 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

