How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AB: | 3.1 |
| BE: | 0.38 in | LQ: | 3.46 in |
| AK: | 4.5 | AE2: | 0.53 |
| BF: | 0.41 | LL: | 2.38 in |
| I: | 2.61 in | H: | 0.53 in |
| AG: | 4.75 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.19 |
| G: | 1.88 | D: | 1.72 |
| AA: | 6.66 | P: | 1.38 in |
| Center Distance (in): | 1.333 in | V: | 1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Bore Code: | 10 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.06 |
| Gear Type: | Worm | Model Code: | 13YF |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

