How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 2.61 in |
| AF: | 0.19 | T: | 0.625 |
| P: | 1.38 in | AJ: | 5.88 |
| H: | 0.53 in | AA: | 6.66 |
| AB: | 3.1 | LL: | 2.38 in |
| AK: | 4.5 | V: | 1 in |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | AE2: | 0.53 |
| G: | 1.88 | AG: | 4.75 |
| LQ: | 3.46 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 13YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.06 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

