How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 6.66 | P: | 1.38 in |
| AE2: | 0.53 | I: | 2.61 in |
| LL: | 2.38 in | BD: | 5.88 |
| AF: | 0.19 | T: | 0.625 |
| AG: | 4.75 | G: | 1.88 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| AJ: | 5.88 | AB: | 3.1 |
| D: | 1.72 | AK: | 4.5 |
| H: | 0.53 in | LQ: | 3.46 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Model Code: | 13YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.06 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

