How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.1 | BE: | 0.38 in |
| G: | 1.88 | AF: | 0.19 |
| LQ: | 3.46 in | AE2: | 0.53 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| AK: | 4.5 | P: | 1.38 in |
| AG: | 4.75 | AA: | 6.66 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 0.625 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.38 in |
| D: | 1.72 | V: | 1 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.211 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Model Code: | 13YF |
| Ratio: | 50:1 | Center Distance (in): | 1.333 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

