How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.88 | AA: | 6.66 |
| BD: | 5.88 | AB: | 3.1 |
| AF: | 0.19 | I: | 2.61 in |
| LL: | 2.38 in | AG: | 4.75 |
| AJ: | 5.88 | V: | 1 in |
| T: | 0.625 | D: | 1.72 |
| H: | 0.53 in | BF: | 0.41 |
| P: | 1.38 in | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| LQ: | 3.46 in | AE2: | 0.53 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.211 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 13YF |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

