How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | BF: | 0.41 |
| AE2: | 0.53 | Center Distance (in): | 1.333 in |
| G: | 1.88 | D: | 1.72 |
| LL: | 2.38 in | T: | 0.625 |
| AJ: | 5.88 | LQ: | 3.46 in |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 6.66 | I: | 2.61 in |
| AG: | 4.75 | AB: | 3.1 |
| AK: | 4.5 | AF: | 0.19 |
| V: | 1 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Model Code: | 13YF | Ratio: | 50:1 |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.211 |
| Center Distance (in): | 1.333 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

