How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| LQ: | 3.46 in | V: | 1 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 1.38 in | AE2: | 0.53 |
| G: | 1.88 | BE: | 0.38 in |
| T: | 0.625 | AJ: | 5.88 |
| AG: | 4.75 | BD: | 5.88 |
| D: | 1.72 | AA: | 6.66 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.38 in | AB: | 3.1 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 13YF | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.181 | Center Distance (in): | 1.333 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

