Grove Gear 13YF-1-.625-56C-7.5-L2
Part #:13YF-1-.625-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | AB: | 3.1 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| AE2: | 0.53 | G: | 1.88 |
| BF: | 0.41 | BD: | 5.88 |
| AF: | 0.19 | LL: | 2.38 in |
| AJ: | 5.88 | P: | 1.38 in |
| D: | 1.72 | AK: | 4.5 |
| AA: | 6.66 | T: | 0.625 |
| LQ: | 3.46 in | AG: | 4.75 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 13YF |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Ratio: | 7.5:1 | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.871 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 210 in/lbs |

