Grove Gear 13YF-1-.625-56C-7.5-L4
Part #:13YF-1-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | Center Distance (in): | 1.333 in |
| AB: | 3.1 | I: | 2.61 in |
| LL: | 2.38 in | AG: | 4.75 |
| H: | 0.53 in | V: | 1 in |
| LQ: | 3.46 in | AJ: | 5.88 |
| P: | 1.38 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 6.66 |
| D: | 1.72 | AF: | 0.19 |
| BD: | 5.88 | AE2: | 0.53 |
| G: | 1.88 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Model Code: | 13YF | Bore Code: | 10 |
| Center Distance (in): | 1.333 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.871 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

