Grove Gear 13YF-2-.625-48CZ-10-L2
Part #:13YF-2-.625-48CZ-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| AB: | 3.1 | AK: | 3 |
| P: | 1.38 in | AE2: | 0.53 |
| BE: | 0.38 in | Center Distance (in): | 1.333 in |
| BD: | 3.88 | I: | 2.61 in |
| G: | 1.88 | V: | 1 in |
| BF: | 0.28 | AG: | 4.75 |
| AJ: | 3.75 | LQ: | 3.46 in |
| D: | 1.72 | AA: | 6.66 |
| AF: | 0.19 | T: | 0.625 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Input Bore (C Face): | 0.5 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Center Distance (in): | 1.333 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft Direction: | 2 | Model Code: | 13YF |
| Motor Frame Size: | 48CZ | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.733 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

