Grove Gear 13YF-2-.625-48CZ-20-L4
Part #:13YF-2-.625-48CZ-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AF: | 0.19 |
| AG: | 4.75 | I: | 2.61 in |
| LQ: | 3.46 in | AB: | 3.1 |
| BD: | 3.88 | P: | 1.38 in |
| AK: | 3 | LL: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.53 |
| AA: | 6.66 | V: | 1 in |
| D: | 1.72 | T: | 0.625 |
| G: | 1.88 | Center Distance (in): | 1.333 in |
| BF: | 0.28 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.437 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Motor Frame Size: | 48CZ |
| Input Keyway (C Face): | 1/8 X 1/16 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Model Code: | 13YF | Input Bore (C Face): | 0.5 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 1.333 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

