How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | AE2: | 0.53 |
| AF: | 0.19 | D: | 1.72 |
| Center Distance (in): | 1.333 in | H: | 0.53 in |
| AB: | 3.1 | AA: | 6.66 |
| BF: | 0.28 | V: | 1 in |
| T: | 0.625 | AJ: | 3.75 |
| BD: | 3.88 | LL: | 2.38 in |
| P: | 1.38 in | AG: | 4.75 |
| I: | 2.61 in | G: | 1.88 |
| LQ: | 3.46 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 3/16 X 1.50 | Model Code: | 13YF |
| Input HP @ 1750 RPM: | 0.26 | Input Bore (C Face): | 0.5 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.333 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

