Grove Gear 13YF-2-.625-48CZ-40-L9
Part #:13YF-2-.625-48CZ-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.53 | AJ: | 3.75 |
| AG: | 4.75 | T: | 0.625 |
| D: | 1.72 | BD: | 3.88 |
| V: | 1 in | G: | 1.88 |
| LL: | 2.38 in | P: | 1.38 in |
| H: | 0.53 in | AA: | 6.66 |
| Center Distance (in): | 1.333 in | LQ: | 3.46 in |
| AF: | 0.19 | BF: | 0.28 |
| I: | 2.61 in | BE: | 0.38 in |
| AK: | 3 | AB: | 3.1 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Center Distance (in): | 1.333 | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Model Code: | 13YF | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.26 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.5 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

