How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | D: | 1.72 |
| P: | 1.38 in | AJ: | 5.88 |
| AG: | 4.75 | AE2: | 0.53 |
| I: | 2.61 in | AK: | 4.5 |
| LL: | 2.38 in | BF: | 0.41 |
| LQ: | 3.46 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 6.66 |
| AB: | 3.1 | G: | 1.88 |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.733 |
| Ratio: | 10:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 10 | Service Factor: | 1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Model Code: | 13YF | Output RPM: | 175 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

