Grove Gear 13YF-2-.625-56C-100-L1
Part #:13YF-2-.625-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AB: | 3.1 |
| AA: | 6.66 | G: | 1.88 |
| BE: | 0.38 in | AE2: | 0.53 |
| P: | 1.38 in | BF: | 0.41 |
| LQ: | 3.46 in | LL: | 2.38 in |
| D: | 1.72 | AK: | 4.5 |
| T: | 0.625 | I: | 2.61 in |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.19 |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
Technical Specifications
| Model Code: | 13YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.084 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 143 in/lbs |

