Grove Gear 13YF-2-.625-56C-100-L3
Part #:13YF-2-.625-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 3.1 |
| BF: | 0.41 | I: | 2.61 in |
| AE2: | 0.53 | AG: | 4.75 |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| P: | 1.38 in | T: | 0.625 |
| LQ: | 3.46 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 6.66 |
| G: | 1.88 | AJ: | 5.88 |
| AF: | 0.19 | V: | 1 in |
| LL: | 2.38 in | D: | 1.72 |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.084 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.333 | Bore Code: | 10 |
| Model Code: | 13YF | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

