Grove Gear 13YF-2-.625-56C-100-L4
Part #:13YF-2-.625-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.53 | LQ: | 3.46 in |
| AB: | 3.1 | AF: | 0.19 |
| P: | 1.38 in | I: | 2.61 in |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 1.72 | G: | 1.88 |
| H: | 0.53 in | V: | 1 in |
| T: | 0.625 | AJ: | 5.88 |
| AA: | 6.66 | LL: | 2.38 in |
| BD: | 5.88 | AG: | 4.75 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 13YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.084 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.333 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

