Grove Gear 13YF-2-.625-56C-100-L9
Part #:13YF-2-.625-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | BE: | 0.38 in |
| AB: | 3.1 | AK: | 4.5 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| BD: | 5.88 | T: | 0.625 |
| AE2: | 0.53 | G: | 1.88 |
| BF: | 0.41 | AF: | 0.19 |
| AA: | 6.66 | AJ: | 5.88 |
| D: | 1.72 | H: | 0.53 in |
| AG: | 4.75 | LQ: | 3.46 in |
| P: | 1.38 in | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 13YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 10 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.084 | Center Distance (in): | 1.333 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 143 in/lbs |

