How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | I: | 2.61 in |
| H: | 0.53 in | Center Distance (in): | 1.333 in |
| AA: | 6.66 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 3.1 | AG: | 4.75 |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 3.46 in | AE2: | 0.53 |
| LL: | 2.38 in | BD: | 5.88 |
| G: | 1.88 | P: | 1.38 in |
| V: | 1 in | T: | 0.625 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.437 |
| Bore Code: | 10 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 13YF |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

