How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | T: | 0.625 |
| AA: | 6.66 | BE: | 0.38 in |
| AG: | 4.75 | G: | 1.88 |
| AE2: | 0.53 | LL: | 2.38 in |
| BD: | 5.88 | LQ: | 3.46 in |
| AB: | 3.1 | Center Distance (in): | 1.333 in |
| V: | 1 in | I: | 2.61 in |
| H: | 0.53 in | BF: | 0.41 |
| D: | 1.72 | AF: | 0.19 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.437 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Model Code: | 13YF | Ratio Range: | 20:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

