How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.53 | AA: | 6.66 |
| P: | 1.38 in | LQ: | 3.46 in |
| BD: | 5.88 | I: | 2.61 in |
| AG: | 4.75 | T: | 0.625 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 1.72 | BE: | 0.38 in |
| AB: | 3.1 | BF: | 0.41 |
| AJ: | 5.88 | G: | 1.88 |
| V: | 1 in | Center Distance (in): | 1.333 in |
Technical Specifications
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 10 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Model Code: | 13YF |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.437 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

