How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | LL: | 2.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 1.38 in | AB: | 3.1 |
| D: | 1.72 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 3.46 in | G: | 1.88 |
| Center Distance (in): | 1.333 in | V: | 1 in |
| I: | 2.61 in | AA: | 6.66 |
| AG: | 4.75 | AE2: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.375 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Model Code: | 13YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

