How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| LQ: | 3.46 in | AB: | 3.1 |
| BE: | 0.38 in | I: | 2.61 in |
| T: | 0.625 | AA: | 6.66 |
| H: | 0.53 in | AF: | 0.19 |
| AK: | 4.5 | V: | 1 in |
| AG: | 4.75 | D: | 1.72 |
| AE2: | 0.53 | LL: | 2.38 in |
| G: | 1.88 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 13YF |
| Output RPM: | 70 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.375 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.333 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

