How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 6.66 |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 1.333 in | AB: | 3.1 |
| AG: | 4.75 | AE2: | 0.53 |
| LQ: | 3.46 in | D: | 1.72 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 1 in | BF: | 0.41 |
| G: | 1.88 | T: | 0.625 |
| LL: | 2.38 in | I: | 2.61 in |
| P: | 1.38 in | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 13YF | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.328 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

