How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 6.66 | T: | 0.625 |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| BE: | 0.38 in | LQ: | 3.46 in |
| BD: | 5.88 | P: | 1.38 in |
| AF: | 0.19 | LL: | 2.38 in |
| D: | 1.72 | V: | 1 in |
| BF: | 0.41 | AB: | 3.1 |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.53 | AK: | 4.5 |
| I: | 2.61 in | G: | 1.88 |
Technical Specifications
| Model Code: | 13YF | Input HP @ 1750 RPM: | 0.328 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 10 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.333 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

