How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 3.1 |
| AJ: | 5.88 | LQ: | 3.46 in |
| G: | 1.88 | LL: | 2.38 in |
| AA: | 6.66 | I: | 2.61 in |
| AF: | 0.19 | D: | 1.72 |
| BE: | 0.38 in | AE2: | 0.53 |
| V: | 1 in | BD: | 5.88 |
| AG: | 4.75 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | P: | 1.38 in |
| AK: | 4.5 | T: | 0.625 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.26 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Model Code: | 13YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 10 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

