How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | AA: | 6.66 |
| T: | 0.625 | H: | 0.53 in |
| AB: | 3.1 | V: | 1 in |
| BD: | 5.88 | G: | 1.88 |
| AK: | 4.5 | LL: | 2.38 in |
| AF: | 0.19 | BF: | 0.41 |
| D: | 1.72 | P: | 1.38 in |
| AG: | 4.75 | AE2: | 0.53 |
| LQ: | 3.46 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 2.61 in |
Technical Specifications
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Model Code: | 13YF | Output Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 10 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 1.333 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.06 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

