How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 6.66 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| AE2: | 0.53 | AB: | 3.1 |
| D: | 1.72 | LL: | 2.38 in |
| AG: | 4.75 | LQ: | 3.46 in |
| AF: | 0.19 | T: | 0.625 |
| I: | 2.61 in | AK: | 4.5 |
| BD: | 5.88 | V: | 1 in |
| G: | 1.88 | P: | 1.38 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Bore Code: | 10 | Product Type: | Right Angle |
| Ratio: | 5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Model Code: | 13YF | Series Code: | OE |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.06 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 1.333 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

