How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 1.72 |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| LL: | 2.38 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| AB: | 3.1 | AE2: | 0.53 |
| AA: | 6.66 | G: | 1.88 |
| I: | 2.61 in | BF: | 0.41 |
| H: | 0.53 in | V: | 1 in |
| BD: | 5.88 | T: | 0.625 |
| LQ: | 3.46 in | AG: | 4.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Bore Code: | 10 |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.211 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 13YF |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

